Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
DS315LA
Action
Catalog Number
Color
EU RoHS Indicator
Item Type
Material
Number Of Poles
Operating Temperature
Performance
Series
Specifications
Style
Type
UPC
Dimensions
Height
Length
Weight
Width
Amperage Rating
Connectivity
Current / Amperage Rating
Current Rating
Dielectric Strength
Temperature Rise - Max.
Voltage Rating
Wire Size
Industry Standard(s)
Carton Quantity