
Brand: Hubbell Wiring Device-Kellems
Catalog ID: DS320ILV
Catalog Number
DS320ILV
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Series
General Purpose
Style
Three Way
Type
Rocker/Decorator
UPC
783585565385
Amperage Rating
5 A
Voltage Rating
24 VDC
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10