WBP_DS320OW_PRODIMAGE
WBP_DS320OW_PRODIMAGE

Switches and Lighting Control, Decorator Switch, Specification Grade, Three Way, 20A 120/277V AC, Back and Side Wired, Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

DS320OW

Switches and Lighting Control, Decorator Switch, Specification Grade, Three Way, 20A 120/277V AC, Back and Side Wired, Office White

  • Thread cleaning captive mounting screw
  • Steel, zinc plated bridge is corrosion resistant
  • Automatic self-grounding staple

Product details

General

Action
SPDT
Color
Office White
EU RoHS Indicator
No
Item Type
Three Way Style Line Decorator Switch
Material
Thermoplastic
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only
Series
General Purpose
Style
Three Way
Type
Rocker/Decorator
UPC
783585151472

Dimensions

Dimensions
3.91 in x 1.41 in x 1.01 in
Height
1.01 in
Length
3.91 in
Weight
0.2 lb
Width
1.41 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC

Conductor Related

Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10