Brand: Hubbell Wiring Device-Kellems
Catalog ID: CSB320STGY
EdgeConnectâ„¢ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high qualilty result. Elapsed time? About 11 seconds!
Action
Toggle
Actuator
Toggle
Application
Commercial
Catalog Number
CSB320STGY
Color
Gray
Contact Configuration
Two Position
Enclosure Type
None
Environmental Conditions
UL 94V-2
Insulation
#14 AWG min. - #10 AWG max. solid and stranded copper wire only
Material
Polycarbonate
Mounting Type
Strap
Number Of Poles
3-Way
Operating Cycles
Minimum 4.8 times rated current for 100 cycles
Operating Temperature
Max. continuous: 75°C; Min. continuous: -40°C without impact
Series
EdgeConnectâ„¢
Style
3-Way
Type
Switch
UPC
783585964294
Amperage Rating
20 A
Contact Rating
20A
Contact Resistance
Per UL 20
Voltage Rating
120/277 V
Industry Standard(s)
Carton Quantity
10