HUBBELL
Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Brown
Image of 9902 Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Brown
Discontinued

Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Brown

Brand: Bryant

Catalog ID: 9902

Switches and Lighting Controls, Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Brown

  • Rocker
  • General Purpose AC
  • Double Pole
  • 20A 120/277V AC
  • Back and Side Wired

General

Catalog Number

9902

Color

Brown

Series

General Purpose

Style

Double Pole

Type

Rocker/Decorator

UPC

781786740730

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10