WBP_CSL115I_PRODIMAGE
WBP_CSL115I_PRODIMAGE

Spec Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, Pre-Wired with 8" #12 THHN

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CSL115I

Switches and Lighting Controls, Spec Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, Pre-Wired with 8" #12 THHN, Ivory

  • Labor Saving
  • Thread cleaning captive mounting screw
  • Abuse resistant nylon toggle

Product details

General

Application
8" #12 AWG THHN
Color
Ivory
EU RoHS Indicator
No
Item Type
Single Pole Pre-Wired Toggle Switch
Material
Nylon
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only
Series
General Purpose
Style
Single Pole
Type
Toggle
UPC
783585187211

Dimensions

Dimensions
4.18 in x 1.34 in x 1.83 in
Height
1.83 in
Length
4.18 in
Width
1.34 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Pre-Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC

Conductor Related

Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
50