HUBBELL
WBP_CSB320BK_PRODIMAGE
WBP_CSB320BK_PRODIMAGE

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired, Black

Brand:

Bryant

Catalog ID:

CSB320BBLK

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired, Black

Product details

General

Catalog Number

CSB320BBLK

Color

Black

Series

General Purpose

Style

Three Way

Type

Toggle

UPC

781786121447

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads