HUBBELL
Double Toggle Switch, Commercial Grade, Double Pole, 15A 120/277V AC, Back and Side Wired, White
Image of CSB215W Double Toggle Switch, Commercial Grade, Double Pole, 15A 120/277V AC, Back and Side Wired, White

Double Toggle Switch, Commercial Grade, Double Pole, 15A 120/277V AC, Back and Side Wired, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CSB215W

Double Toggle Switch, Commercial Grade, Double Pole, 15A 120/277V AC, Back and Side Wired, White

Enhance your commercial spaces with the Hubbell Wiring Device-Kellems Double Toggle Switch. This commercial-grade, double pole switch supports 15A, 120/277V AC and features a clean, white finish for professional aesthetics. Designed for both back and side wiring, it offers installation flexibility and reliable performance. Ideal for controlling lighting and electrical fixtures, this switch ensures operational efficiency and safety in commercial environments.

  • Commercial Grade Durability:Built to withstand the demands of commercial environments
  • Double Pole Functionality:Allows control of two circuits simultaneously
  • 15A, 120/277V AC Compatibility:Suitable for a wide range of electrical applications
  • Back and Side Wiring Options:Provides flexibility in installation methods
  • Sleek White Finish:Enhances visibility and complements various decor styles
  • Robust Construction:Ensures long-lasting performance and reliability
  • Easy Installation:Designed for quick and straightforward setup
  • Versatile Use:Ideal for controlling lighting and other electrical fixtures in commercial settings

The Double Toggle Switch offers robust commercial-grade construction and dual-pole functionality, ensuring reliable control and versatility for various electrical applications in commercial settings.

General

Catalog Number

CSB215W

Color

White

EU RoHS Indicator

Yes

Item Type

Double Pole Commercial Toggle Switch

Material

Nylon

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Series

General Purpose

Specifications

  • Auto Grounding Mounting Bridge - Zinc Plated Steel
  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoplastic, Gray

Style

Double Pole

Type

Toggle

UPC

783585153858

Dimensions

Dimensions

4.18 in x 1.49 in x 1.83 in

Height

1.83 in

Length

4.18 in

Weight

0.15 lb

Width

1.49 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Conductor Related

Number Of Poles

Double Pole

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Logistics

Carton Quantity

10

Pallet Quantity

4050