WBP_CS320BK_PRODIMAGE
WBP_CS320BK_PRODIMAGE

Switches and Lighting Controls, Toggle Switch, Commercial Grade, Three Way, 20A 120/277V AC, Side Wired, Black Toggle

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CS320BK

Switches and Lighting Controls, Toggle Switch, Commercial Grade, Three Way, 20A 120/277V AC, Side Wired, Black Toggle.

  • Thread cleaning captive mounting screw
  • Abuse resistant nylon toggle
  • Steel, zinc plated bridge is corrosion resistant

Product details

General

Action
SPDT
Color
Black
EU RoHS Indicator
Yes
Item Type
Three Way Toggle Switch
Material
Nylon
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only
Series
General Purpose
Style
Three Way
Type
Toggle
UPC
783585189185

Dimensions

Dimensions
4.18 in x 1.49 in x 1.83 in
Height
1.83 in
Length
4.18 in
Weight
0.15 lb
Width
1.49 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Side Wired Only
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC

Conductor Related

Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
4050