HUBBELL
Image of HBL1557WLV Toggle, Specification Grade, Back and Side Wired

Toggle, Specification Grade, Back and Side Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1557WLV

Hubbell Wiring Device Kellems, Switches and Lighting Control, Toggle Switch, Momentary, Single Pole Double Throw, 5A 24V DC, White

Momentary Contact

General

Catalog Number

HBL1557WLV

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

General Purpose

Style

Single Pole/Double Throw

Type

Toggle

UPC

783585554754

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

24 VDC

Voltage Rating Description

24 VDC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10