Brand: Hubbell Wiring Device-Kellems
Catalog ID: CSB320GYLV
Catalog Number
CSB320GYLV
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Series
General Purpose
Style
Three Way
Type
Toggle
UPC
783585554877
Amperage Rating
5 A
Voltage Rating
24 VDC
Carton Quantity
10