HUBBELL
Dimmer Replacement Part, Rotary Dimmer Plate Kit, White
Image of AR1W Dimmer Replacement Part, Rotary Dimmer Plate Kit, White
Discontinued

Dimmer Replacement Part, Rotary Dimmer Plate Kit, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AR1W

Dimmer Replacement Part, Rotary Dimmer Plate Kit, White

Dimmer Replacement PartWhite

General

Catalog Number

AR1W

Color

White

EU RoHS Indicator

No

Item Type

Dimmer Replacement Part

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Series

Accessories

Specifications

  • Accessory Type - Replacement Trim Kit
  • Product Type - Dimmer Accessories

Style

For AR61, AR63, AR101, AR103

Type

Small Plate Kit - Rotary

UPC

783585224268

Dimensions

Weight

0.05 lb

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Logistics

Carton Quantity

12