
Brand: Hubbell Wiring Device-Kellems
Catalog ID: AR1W
Catalog Number
AR1W
Color
White
EU RoHS Indicator
No
Item Type
Dimmer Replacement Part
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact
Series
Accessories
Specifications
Style
For AR61, AR63, AR101, AR103
Type
Small Plate Kit - Rotary
UPC
783585224268
Weight
0.05 lb
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact
Carton Quantity
12