HUBBELL
Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 30A 120/277V AC, Back and Side Wired, Brown
Image of 3003BRN Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 30A 120/277V AC, Back and Side Wired, Brown

Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 30A 120/277V AC, Back and Side Wired, Brown

Brand: Bryant

Catalog ID: 3003BRN

Switches and Lighting Controls, Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 30A 120/277V AC, Back and Side Wired, Brown

  • Toggle
  • General Purpose AC
  • Three Way
  • 30A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

3003BRN

Color

Brown

Series

Extra Heavy Duty

Style

Three Way

Type

Toggle

UPC

781786619289

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10