HUBBELL
Single-Pole Toggle Switch, Red, Heavy-Duty, 20A, 120/277V AC
Image of 4901BRED Single-Pole Toggle Switch, Red, Heavy-Duty, 20A, 120/277V AC
Image of 4901BRED Single-Pole Toggle Switch, Red, Heavy-Duty, 20A, 120/277V AC

Single-Pole Toggle Switch, Red, Heavy-Duty, 20A, 120/277V AC

Brand: Bryant

Catalog ID: 4901BRED

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Red

  • Toggle
  • General Purpose AC
  • Single Pole
  • 20A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4901BRED

Color

Red

Product Family

Heavy Duty

Style

Single Pole

Type

Toggle

UPC

781786715257

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10