HUBBELL
Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, White
Image of 4901W Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, White

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, White

Brand: Bryant

Catalog ID: 4901W

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, White

  • Toggle
  • General Purpose AC
  • Single Pole
  • 20A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4901W

Color

White

Series

Extra Heavy Duty

Style

Single Pole

Type

Toggle

UPC

781786623897

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10