HUBBELL
Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Light Almond
Image of 4902BLA Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Light Almond

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Light Almond

Brand: Bryant

Catalog ID: 4902BLA

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Light Almond

  • Toggle
  • General Purpose AC
  • Double Pole
  • 20A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4902BLA

Color

Light Almond

Series

Heavy Duty

Style

Double Pole

Type

Toggle

UPC

781786121133

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10