HUBBELL
WBP_4901L_PRODIMAGE
WBP_4901L_PRODIMAGE

Locking Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired Key Guide, Packed with Key

Brand:

Bryant

Catalog ID:

4902L

Switches and Lighting Controls, Locking Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Black Key Guide, Packed with Key.

Product details

General

Application

Back and Side Wired

Catalog Number

4902L

Color

EU RoHS Indicator

No

Series

Extra Heavy Duty

Style

Double Pole

Type

Locking

UPC

781786623934

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads