HUBBELL
WBP_4925W_PRODIMAGE
WBP_4925W_PRODIMAGE

Industrial Grade, Toggle Switches, General Purpose AC, Double Pole- Double Throw Center Off, 20A120/277V AC, Back and Side Wired

Brand:

Bryant

Catalog ID:

4925W

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double Pole- Double Throw Center Off, 20A120/277V AC, Back and Side Wired, White

Product details

General

Application

Back and Side Wired

Catalog Number

4925W

Color

White

Series

Extra Heavy Duty

Style

Double Pole Double Throw

Type

Toggle

UPC

781786492509

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads