HUBBELL
Image of HBL1201STW EdgeConnectâ„¢ Industrial Switch, Toggle, 15A 120/277V, White
Image of HBL1201STW EdgeConnectâ„¢ Industrial Switch, Toggle, 15A 120/277V, White
Image of HBL1201STW EdgeConnectâ„¢ Industrial Switch, Toggle, 15A 120/277V, White

EdgeConnectâ„¢ Industrial Switch, Toggle, 15A 120/277V, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1201STW

EdgeConnectâ„¢, Single Pole Switch, Industrial Grade, Screwless Termination, Toggle, 15A 120/277V, White

EdgeConnectâ„¢ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high qualilty result. Elapsed time? About 11 seconds!

  • Back wired srewless termination for faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Strip gauge for accurate wiring

Product details

General

Action

Toggle

Actuator

Toggle

Application

Industrial

Catalog Number

HBL1201STW

Color

White

Contact Configuration

Two Position

Enclosure Type

None

Environmental Conditions

UL 94V-2

Insulation

#14 AWG min. - #10 AWG max. solid and stranded copper wire only

Material

Polycarbonate

Mounting Type

Strap

Number Of Poles

Single Pole

Operating Cycles

Minimum 4.8 times rated current for 100 cycles

Operating Temperature

Max. continuous: 75°C; Min. continuous: -40°C without impact

Series

EdgeConnectâ„¢

Style

Single Pole

Type

Switch

UPC

783585963525

Electrical Ratings

Amperage Rating

15 A

Contact Rating

15A

Contact Resistance

Per UL 20

Voltage Rating

120/277 V

Certifications And Compliance

Industry Standard(s)

  • UL20/CSA C22.2 No.111-18
  • Fed Spec is W-S-896
  • NEMA® BI-WD and WD-6

Logistics

Carton Quantity

10