HUBBELL
Industrial, Toggle Switch, General Purpose, Industrial Grade
Image of HBL1209 Industrial, Toggle Switch, General Purpose, Industrial Grade
Image of HBL1209 Industrial, Toggle Switch, General Purpose, Industrial Grade

Industrial, Toggle Switch, General Purpose, Industrial Grade

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1209

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Replacement Key for Locking Switches, Metallic

  • Operates Current Style AC locking switch
  • Operates new and old style AC locking switch

General

Catalog Number

HBL1209

Color

EU RoHS Indicator

Product Family

Extra Heavy Duty

Style

Key (Fork)

Type

Locking

UPC

783585431000

Dimensions

Weight

0.01 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

Fed. Spec. W-S-896

Logistics

Carton Quantity

100

Pallet Quantity

99000