Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL1223GY
Action
SPDT
Application
Back and Side Wired
Catalog Number
HBL1223GY
Color
Gray
EU RoHS Indicator
No
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Three Way
Type
Toggle
UPC
783585431802
Dimensions
4.06 in x 1.31 in x 1.87 in
Height
1.87 in
Length
4.06 in
Weight
0.2 lb
Width
1.31 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Action
SPDT
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
Single Pole
Carton Quantity
10
Pallet Quantity
5000