HUBBELL
Image of HBL1221WHCS Hospital Call Switch, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, With Lanyard
Image of HBL1221WHCS Hospital Call Switch, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, With Lanyard

Hospital Call Switch, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, With Lanyard

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1221WHCS

Switches and Lighting Controls, Hospital Call Switch, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, White, With Lanyard

  • Large brass binding head screws with deep slots
  • Provides a means of alerting trouble
  • Strip gauge for accurate wiring

Product details

General

Application

Back and Side Wired

Catalog Number

HBL1221WHCS

Color

White

EU RoHS Indicator

No

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C,Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Series

Heavy Duty

Specifications

  • Base Material - Thermoset, Red
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoset

Style

Single Pole

Type

Toggle

UPC

783585188034

Dimensions

Dimensions

4.18 in x 1.45 in x 1.82 in

Height

1.82 in

Length

4.18 in

Width

1.45 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Conductor Related

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10