HUBBELL
Image of 4804L Locking Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 15A 120/277V AC, Back and Side Wired Nylon Key Guide, Packed with Key

Locking Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 15A 120/277V AC, Back and Side Wired Nylon Key Guide, Packed with Key

Brand: Bryant

Catalog ID: 4804L

Switches and Lighting Controls, Locking Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 15A 120/277V AC, Back and Side Wired, Black Nylon Key Guide, Packed with Key

  • Toggle
  • General Purpose AC
  • Four Way
  • 15A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4804L

Color

Black

EU RoHS Indicator

No

Style

Four Way

Type

Locking

UPC

781786623699

Electrical Ratings

Amperage Rating

15 A

Voltage Rating

120/277 VAC

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10