HUBBELL
Image of 4904L Locking Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired Key Guide, Packed with Key
Image of 4904L Locking Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired Key Guide, Packed with Key

Locking Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired Key Guide, Packed with Key

Brand: Bryant

Catalog ID: 4904L

Switches and Lighting Controls, Locking Industrial Grade,Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Black Key Guide, Packed with Key

  • Toggle
  • General Purpose AC
  • Four Way
  • 20A 120/277V AC
  • Back and Side Wired

Product details

General

Application

Back and Side Wired

Catalog Number

4904L

Color

Black

EU RoHS Indicator

No

Series

Extra Heavy Duty

Style

Four Way

Type

Locking

UPC

781786624047

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10