HUBBELL
Image of 4821L Locking Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired,
Image of 4821L Locking Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired,

Locking Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired,

Brand: Bryant

Catalog ID: 4821L

Switches and Lighting Controls, Locking Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired,

  • Toggle
  • General Purpose AC
  • Momentary Single Pole-Double Throw Center Off
  • 15A 120/277V AC
  • Back and Side Wired

Product details

General

Application

Back and Side Wired

Catalog Number

4821L

Color

Black

EU RoHS Indicator

No

Series

Extra Heavy Duty

Style

Single Pole Double Throw

Type

Locking

UPC

781786657250

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads