HUBBELL
Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 277V AC, Back and Side Wired, Clear
Image of 4901PLC277 Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 277V AC, Back and Side Wired, Clear
Buy America(n) Qualified

Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 277V AC, Back and Side Wired, Clear

Brand: Bryant

Catalog ID: 4901PLC277

Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 277V AC, Back and Side Wired, Clear

  • Toggle
  • General Purpose AC
  • Single Pole
  • 20A 277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4901PLC277

Color

Clear

Series

Extra Heavy Duty

Style

Single Pole

Type

Toggle

UPC

781786490161

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

277 VAC

Voltage Rating Description

277 VAC

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

Logistics

Carton Quantity

10