Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL1220RJ
Catalog Number
HBL1220RJ
Color
Red
EU RoHS Indicator
No
Item Type
Switch Accessories
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact
Series
Red Neon Pilot Light
Specifications
UPC
783585431307
Dimensions
4.09 in x 1.31 in x 1.47 in
Height
1.47 in
Length
4.09 in
Weight
0.2 lb
Width
1.31 in
Connectivity
Side Wired Only
Voltage Rating
120-277 VAC
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Carton Quantity
10