HUBBELL
WBP_4801BBLK_PRODIMAGE
WBP_4801BBLK_PRODIMAGE

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Black

Brand:

Bryant

Catalog ID:

4803BBLK

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Black

Product details

General

Application

Back and Side Wired

Catalog Number

4803BBLK

Color

Black

Series

Heavy Duty

Style

Three Way

Type

Toggle

UPC

781786715349

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC