HUBBELL
Switches and Lighting Controls, Industrial Grade, ToggleSwitches, General Purpose AC, Three Way, 15A 120/277V AC, Back and SideWired, Brown
Image of 4803 Switches and Lighting Controls, Industrial Grade, ToggleSwitches, General Purpose AC, Three Way, 15A 120/277V AC, Back and SideWired, Brown

Switches and Lighting Controls, Industrial Grade, ToggleSwitches, General Purpose AC, Three Way, 15A 120/277V AC, Back and SideWired, Brown

Brand: Bryant

Catalog ID: 4803

Switches and Lighting Controls, Industrial Grade, ToggleSwitches, General Purpose AC, Three Way, 15A 120/277V AC, Back and SideWired, Brown

  • Toggle
  • General Purpose AC
  • Three Way
  • 15A 120/277V AC
  • Back and SideWired

General

Application

Back and Side Wired

Catalog Number

4803

Color

Brown

Series

Extra Heavy Duty

Style

Three Way

Type

Toggle

UPC

781786623606

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10