Brand: Bryant
Catalog ID: 4902PLR120
Application
Back and Side Wired
Catalog Number
4902PLR120
Color
Red
Series
Extra Heavy Duty
Style
Double Pole
Type
Toggle
UPC
781786490208
Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
120 VAC
Voltage Rating Description
120 VAC
Carton Quantity
10