Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL22SP
Action
DPST
Catalog Number
HBL22SP
Color
Metallic
EU RoHS Indicator
No
Horsepower - Maximum
1.5
Item Type
Panel Mount and Bat Handle Switch
Mounting Method
Panel Mount
Number Of Poles
Double Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact
Series
Double Pole/Single Throw
Specifications
Style
Spade Terminal
Type
General Purpose
UPC
783585017129
Dimensions
2.3 in x 0.76 in x 1.3 in
Height
1.3 in
Length
2.3 in
Weight
0.1 lb
Width
0.76 in
Amperage Rating
10/20 A
Current / Amperage Rating
10/20 A
Voltage Rating
250/125 VAC
Industry Standard(s)
UL Listed
Carton Quantity
10