Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL11
Action
SPST
Catalog Number
HBL11
Color
Metallic
EU RoHS Indicator
No
Horsepower - Maximum
0.75
Item Type
Panel Mount and Bat Handle Switch
Mounting Method
Panel Mount
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact
Series
Single Pole/Single Throw
Specifications
Style
Screw Terminal
Type
General Purpose
UPC
783585016672
Dimensions
2.2 in x 0.56 in x 1.13 in
Height
1.13 in
Length
2.2 in
Weight
0.05 lb
Width
0.56 in
Amperage Rating
10/20 A
Connectivity
Screw Terminals
Current / Amperage Rating
10/20 A
Voltage Rating
250/125 VAC
Industry Standard(s)
UL Listed
Carton Quantity
10