HUBBELL
Switches and Lighting Controls, Industrial Grade, Push Button, General Purpose AC, Four Way, 15A 120/277V AC, Side Wired Only, Brown
Image of 4984 Switches and Lighting Controls, Industrial Grade, Push Button, General Purpose AC, Four Way, 15A 120/277V AC, Side Wired Only, Brown

Switches and Lighting Controls, Industrial Grade, Push Button, General Purpose AC, Four Way, 15A 120/277V AC, Side Wired Only, Brown

Brand: Bryant

Catalog ID: 4984

Switches and Lighting Controls, Industrial Grade, Push Button, General Purpose AC, Four Way, 15A 120/277V AC, Side Wired Only, Brown

  • Push Button
  • General Purpose AC
  • Four Way
  • 15A 120/277V AC
  • Side Wired Only

General

Catalog Number

4984

Color

Brown

EU RoHS Indicator

Yes

Series

General Purpose

Style

Four Way

UPC

781786498402

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10