
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL1259I
Action
DPDT
Catalog Number
HBL1259I
Color
Ivory
EU RoHS Indicator
Yes
Indicator
Light On with Load Off
Item Type
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Four Way
UPC
783585016801
Dimensions
3.28 in x 1.5 in x 1.45 in
Height
1.45 in
Length
3.28 in
Width
1.5 in
Amperage Rating
15 A
Connectivity
Side Wired Only
Current Rating
15 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120 VAC
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Fed. Spec. W-S-896
Action
DPDT
Indicator
Light On with Load Off
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
Single Pole
Carton Quantity
10