HUBBELL
Switches and Lighting Controls, Illuminated Industrial Grade, PresSwitch, General Purpose AC, Four Way, 15A 120/277V AC, Screw Terminals, Ivory
Image of HBL1259I Switches and Lighting Controls, Illuminated Industrial Grade, PresSwitch, General Purpose AC, Four Way, 15A 120/277V AC, Screw Terminals, Ivory

Switches and Lighting Controls, Illuminated Industrial Grade, PresSwitch, General Purpose AC, Four Way, 15A 120/277V AC, Screw Terminals, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1259I

Switches and Lighting Controls, Illuminated Industrial Grade, PresSwitch, General Purpose AC, Four Way, 15A 120/277V AC, Screw Terminals , Ivory

  • Large brass binding head screws with deep slots
  • Thread cleaning captive mounting screw
  • Strip gauge for accurate wiring

General

Action

DPDT

Catalog Number

HBL1259I

Color

Ivory

EU RoHS Indicator

Yes

Indicator

Light On with Load Off

Item Type

Four Way Toggle Switch

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Series

Illuminated

Specifications

  • Top Material - Thermoplastic, Gray
  • Base Material - Thermoplastic, Black
  • Toggle Material - Nylon
  • Contacts - Silver Alloy
  • Terminal Screws - Brass
  • Auto Grounding Mounting Bridge - Zinc Plated Steel
  • Ground Screw - Brass (Green)

Style

Four Way

UPC

783585016801

Dimensions

Dimensions

3.28 in x 1.5 in x 1.45 in

Height

1.45 in

Length

3.28 in

Width

1.5 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired Only

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Number Of Poles

Single Pole

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

Fed. Spec. W-S-896

Operational

Action

DPDT

Indicator

Light On with Load Off

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Logistics

Carton Quantity

10