WBP_GFP1311_PRODIMAGE
WBP_GFP1311_PRODIMAGE
WBP_GFP1311_with_P and S_PRODIMAGE
WBP_GFP1311_with_Twist-Lock_PRODIMAGE
Discontinued

GFP1313

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFP1313

Power Protection Products, GFCI High Amperage Portables, Industrial/Commercial, Auto Set, 30A 120V AC, 50' Cord Length, 4-6 mA Trip Level, Y ellow.

Auto Set

Product details

General

Application
Line Cord Only No Devices
Color
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Industrial Grade
Material - Insulation
Elastomer
Material - Jacket
PVC
Performance
  • Electrical - Dielectric Withstand - 1500 VRMS across contact, 4000 VRMS between conductors & enclosure
  • Electrical - Operating Voltage Range - 85% to 110%
  • Electrical - Rated Voltage - 120V AC, 240V AC, 120/240V AC, 3Ø 250V AC, 3Ø 120/208V AC
  • Electrical - Surge Withstand - 6000V impulse, 0.5 ms rise time 100kHz ringing frequency
  • Environmental - Construction - Industrial grade design
  • Environmental - Housing Rating - UL Type 4X
  • Environmental - Leakage Current - At 93% Humidity leakage current is zero
  • Environmental - Operating Temperature - -35°C to 66°C, -30°F to 150°F.
  • Environmental - Type - Meets UL943 Class A GFCI
Series
Extra Heavy Duty
Style
Automatic Set
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Type
Portable, Straight Blade
UPC
783585005744

Dimensions

Outside Diameter
0.335
Weight
12.95 lb

Electrical Ratings

Amperage Rating
30 A
Connectivity
Plug-In
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
120 VAC
Voltage Rating Description
120 VAC

Conductor Related

Conductor Size
#10 AWG
Conductor Type
Copper
Number of Conductors
3
Strands
Multi

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
5