HUBBELL
Circuit Guard® Extra Heavy Duty Portable Locking GFCI with Manual Set, 30A, 240V AC, 2', Yellow
Image of GFPIL30250LKM Circuit Guard® Extra Heavy Duty Portable Locking GFCI with Manual Set, 30A, 240V AC, 2', Yellow
Discontinued

Circuit Guard® Extra Heavy Duty Portable Locking GFCI with Manual Set, 30A, 240V AC, 2', Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFPIL30250LKM

Power Protection Products, GFCI Linecords, Commercial, Manual Set, 30A 250V, L6-20R, 25' Cord Length, Triple Tap, Yellow.

  • Electromagnetic Latching Mechanism
  • Trips if ground and neutral touch at load side
  • Red blinking light plus optional audible alarm
  • Open neutral protection Trips upon loss of neutral

Auto Set

General

Application

Line Cord with Devices

Catalog Number

GFPIL30250LKM

Color

Yellow

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Industrial Grade

Material - Insulation

Elastomer

Material - Jacket

PVC

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Dielectric Withstand - 1500 VRMS across contact, 4000 VRMS between conductors & enclosure
  • Electrical - Operating Voltage Range - 85% to 110%
  • Electrical - Rated Voltage - 120V AC, 240V AC, 120/240V AC, 3Ø 250V AC, 3Ø 120/208V AC
  • Electrical - Surge Withstand - 6000V impulse, 0.5 ms rise time 100kHz ringing frequency
  • Environmental - Construction - Industrial grade design
  • Environmental - Housing Rating - UL Type 4X
  • Environmental - Leakage Current - At 93% Humidity leakage current is zero
  • Environmental - Operating Temperature - -35°C to 66°C, -30°F to 150°F.
  • Environmental - Type - Meets UL943 Class A GFCI

Series

Extra Heavy Duty

Specifications

  • Cord Type - 2-50', 10/3 SJGOOW. 100', 8/3 SEOW
  • Label Color - Black background with yellow lettering
  • Response Time - .025 sec. Max
  • Switch Interface - Double Insulated
  • Trip Level - 4 to 6 mA
  • Unit Color - Gray with black cover

Style

Manual Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Portable, Locking

UPC

783585692173

Dimensions

Outside Diameter

0.335

Weight

2.25 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Plug-In

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Nema Rating

L6-30

Operational

Performance

  • Electrical - Dielectric Withstand - 1500 VRMS across contact, 4000 VRMS between conductors & enclosure
  • Electrical - Operating Voltage Range - 85% to 110%
  • Electrical - Rated Voltage - 120V AC, 240V AC, 120/240V AC, 3Ø 250V AC, 3Ø 120/208V AC
  • Electrical - Surge Withstand - 6000V impulse, 0.5 ms rise time 100kHz ringing frequency
  • Environmental - Construction - Industrial grade design
  • Environmental - Housing Rating - UL Type 4X
  • Environmental - Leakage Current - At 93% Humidity leakage current is zero
  • Environmental - Operating Temperature - -35°C to 66°C, -30°F to 150°F.
  • Environmental - Type - Meets UL943 Class A GFCI

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)