WBP_GFP201251P25_PRODIMAGE
WBP_GFP201251P25_PRODIMAGE
WBP_GFP201251P_alt_PRODIMAGE
WBP_GFP201251P_PRODIMAGE

Portable GFCI Cord Drop

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFP202081P

Portable GFCI cord drop, 20A, 208V AC, 10' black SEOOW cable and Kellems mesh strain relief, automatic set

Hubbell portable GFCI devices provide ground fault protection both indoors and out. They interrupt electrical power to equipment loads when leakage to ground reaches 4-6 milliamperes. They are offered with an automatic set or manual set feature to fit the application. A high impact UV stabalized housing resists dust, sunlight, and chemicals for a long product life and a bright fault indicator light provides fault confirmation from a distance.

Open neutral protection Trips upon loss of neutral

Product details

General

Application
Heavy Duty Industrial
Color
Gray/Yellow
Environmental Conditions
Indoor, Outdoor, Wahsdown
Material
Non-Metallic
Number Of Poles
2
Series
Extra Heavy Duty
Style
Automatic Set
Temperature Rating
-31°F to 150°F (-35°C to 66°C)
Type
Cord Drop
UPC
783585708652

Electrical Ratings

Amperage Rating
20 A
Phase
1 PH
Voltage Rating
208 VAC

Conductor Related

Number Of Wires
3

Certifications And Compliance

Industry Standard(s)
UL 943

Resources and downloads