MY LISTS
HUBBELL
Image of GFST82LATRB 15A COMM HG SELFTEST TR ALARM GFR LT ALM

15A COMM HG SELFTEST TR ALARM GFR LT ALM

Brand: Bryant

Catalog ID: GFST82LATRB

15A COMM HG SELFTEST TR ALARM GFR LT ALM

Self Test

General

Catalog Number

GFST82LATRB

Color

Light Almond

Number Of Poles

2-Pole

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786390218

Electrical Ratings

Amperage Rating

15 A

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

25