HUBBELL
20A COMM HG SELF TEST TR ALARM GFR IVORY
Image of GFST83ITRB 20A COMM HG SELF TEST TR ALARM GFR IVORY

20A COMM HG SELF TEST TR ALARM GFR IVORY

Brand: Bryant

Catalog ID: GFST83ITRB

20A COMM HG SELF TEST TR ALARM GFR IVORY

Self Test

General

Catalog Number

GFST83ITRB

Color

Ivory

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786390270

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

25