HUBBELL
20A COMM HG SELF TEST TR ALARM GFR WHITE
Image of GFST83WTRB 20A COMM HG SELF TEST TR ALARM GFR WHITE

20A COMM HG SELF TEST TR ALARM GFR WHITE

Brand: Bryant

Catalog ID: GFST83WTRB

20A COMM HG SELF TEST TR ALARM GFR WHITE

Self Test

General

Catalog Number

GFST83WTRB

Color

White

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786390317

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

25