HUBBELL
WBP_GFTRST82RB_PRODIMAGE
WBP_GFTRST82RB_PRODIMAGE

Receptacle, 15A, COMM, HG, Self Test, Tamper Resistant, Alarm, Red

Brand:

Bryant

Catalog ID:

GFST82RTRB

Receptacle, 15A, COMM, HG, Self Test, Tamper Resistant, Alarm, Red

Product details

General

Catalog Number

GFST82RTRB

Color

Red

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786390225

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

25

Resources and downloads