HUBBELL
Receptacle, 15A, COMM, HG, Self Test, Tamper Resistant, Alarm, Red
Image of GFST82RTRB Receptacle, 15A, COMM, HG, Self Test, Tamper Resistant, Alarm, Red

Receptacle, 15A, COMM, HG, Self Test, Tamper Resistant, Alarm, Red

Brand: Bryant

Catalog ID: GFST82RTRB

Receptacle, 15A, COMM, HG, Self Test, Tamper Resistant, Alarm, Red

  • COMM
  • HG
  • Self Test
  • Tamper Resistant
  • Alarm

General

Catalog Number

GFST82RTRB

Color

Red

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786390225

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

25