HUBBELL
Image of GFBFHP20 Power Protection Products, GFCI, Receptacle, Blank Face, 20A 125V, HP Rated, Brown

Power Protection Products, GFCI, Receptacle, Blank Face, 20A 125V, HP Rated, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFBFHP20

Power Protection Products, GFCI,Receptacle, Blank Face, 20A 125V, HP Rated, Brown

UL 508 1.5HP GFCI Receptacles - Hubbell AUTOGUARD® GFR products continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. Also, visual indicators are clearly provided on the device face representing “power status”, “trip condition”, “ground fault condition” and end of life status”.

  • Heavy duty robust construction, high impact resistant polyester housing
  • Corrosion Resistant: nickel-plated face contacts, mounting strap, line/load terminals and terminal clamps, stainless steel screws
  • Patented auto monitor, power denial technology