text.skipToContent text.skipToNavigation

GFBFHP20W

by multiple brands 

Catalog ID: GFBFHP20W

Power Protection Products, GFCI,Receptacle, Blank Face, 20A 125V, HP Rated, White

Product Details

General

Color White
EU RoHS Indicator Contact Manufacturer
Series Heavy Duty
Style Blank Face, 1.5HP
Type Standard
UPC 883778450075

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating Description 125 V

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing