text.skipToContent text.skipToNavigation

GFTRST15IB

by multiple brands 

Catalog ID: GFTRST15IB

Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, Tamper Resistant, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, With Alarm, Ivory

Product Details

General

Color Ivory
EU RoHS Indicator Contact Manufacturer
Series Heavy Duty
Style Alarm
Type Tamper-Resistant
UPC 883778228193

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating Description 125 V

Certifications and Compliance

Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources/Downloads