HUBBELL
Heavy Duty Commercial Tamper-Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle with Nightlight, 20A, Gray
Image of GFTRST20GYNL Heavy Duty Commercial Tamper-Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle with Nightlight, 20A, Gray

Heavy Duty Commercial Tamper-Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle with Nightlight, 20A, Gray

Brand: Bryant

Catalog ID: GFTRST20GYNL

Power Protection Products, Receptacles, GFCI, Commercial Grade, Self Test, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, With Nightlight, Gray

AUTOGUARDĀ® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARDĀ® GFCI receptacles continually test and monitor for ā€œpeople protection capabilityā€ automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Patented shutter design for tamper-resistant
  • Compliant with NECĀ® 406.12 and NECĀ® 517-18(c)
  • Patented AUTOGUARDĀ® self test technology
  • Triple wipe construction

General

Catalog Number

GFTRST20GYNL

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Nightlight

Type

Tamper-Resistant

UPC

883778123467

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NECĀ® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10