HUBBELL
WBP_GFTWRST20BK_PRODIMAGE
WBP_GFTWRST20BK_PRODIMAGE
play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles

Heavy Duty Commercial Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle (Assembled In USA), 20A, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFTWRST20BKU

Straight Blade Devices, Receptacle, GFCI, Tamper and Weather Resistant, Commercial Grade, Self Test, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Black.

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

Product details

General

Catalog Number

GFTWRST20BKU

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Assembled In USA

Type

Tamper-Resistant, Weather Resistant

UPC

883778124365

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads