WBP_GFTWRST20LAIG_PRODIMAGE
WBP_GFTWRST20LAIG_PRODIMAGE

Power Protection Devices, Receptacle, Self Test, GFCI, IG, TRWR, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Light Almond

Brand:

Bryant

Catalog ID:

GFTWRST20LAIG

Power Protection Devices, Receptacle, Self Test, GFCI, IG, TRWR, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Light Almond

Product details

General

Color
  • Light Almond
EU RoHS Indicator
Contact Manufacturer
Series
Heavy Duty
Style
Isolated Ground
Type
  • Tamper-Resistant, Weather Resistant
  • Tamper-Resistant, Weather Resistant
UPC
883778122859

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-20R

Logistics

Carton Quantity
10